SLLSFS6 September 2024 TIOL221
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The TIOL221 transceiver is designed to operate from a 24V nominal supply at LP, which can vary by +12V and -17V from the nominal value to remain within the device recommended supply voltage range of 7V to 36V. This supply should be buffered with at least a 100nF/100V capacitor.