SLLSFS6A September   2024  – December 2024 TIOL221

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 ESD Ratings - IEC Specifications
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Thermal Information
    6. 5.6 Electrical Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1  Wake-Up Detection
      2. 7.3.2  Current Limit Configuration
        1. 7.3.2.1 Current Limit Configuration in Pin-Mode
        2. 7.3.2.2 Current Limit Configuration in SPI mode
      3. 7.3.3  CQ Current Fault Detection, Indication and Auto Recovery
      4. 7.3.4  DO Current Fault Detection, Indication and Auto Recovery
      5. 7.3.5  CQ and DI Receivers
      6. 7.3.6  Fault Reporting
        1. 7.3.6.1 Thermal Warning, Thermal Shutdown
      7. 7.3.7  The Integrated Voltage Regulator (LDO)
      8. 7.3.8  Reverse Polarity Protection
      9. 7.3.9  Integrated Surge Protection and Transient Waveform Tolerance
      10. 7.3.10 Undervoltage Lock-Out (UVLO)
      11. 7.3.11 Interrupt Function
    4. 7.4 Device Functional Modes
      1. 7.4.1 CQ and DO Tracking mode
    5. 7.5 SPI Programming
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Driving Capacitive Loads
        2. 8.2.2.2 Driving Inductive Loads
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. TIOL221 Registers
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Mechanical Data

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RGE|24
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Device Functional Modes

The device can operate in two modes: pin mode or SPI mode. When the SPI/PIN pin is low, the device operates in pin mode. When the SPI/PIN pin is high, the device operates in SPI mode.

The CQ driver control in either of the modes is described in Table 7-6. The DO driver control is described in Table 7-7. Additionally, if using SPI mode, both CQ and DO driver can be connected together to drive higher load currents. The settings for this configuration is described in Table 7-8 and CQ and DO Tracking mode. The recommended is to have the drivers in disabled state before changing the driver configuration settings including the driver modes, current limits and overcurrent blanking time.

Table 7-6 CQ Control
SPI/PINEN1TX1CQ_TX_MODE = 11
(CQ Disabled)
CQ_QNPN ModePNP ModePush-Pull Mode
LL/OpenLXXZZZ
HXXZZZ
HLXXZHH
HXXLZL
HLL00ZZZ
HZZZ
L1ZHH
HZHH
HL0ZHH
HLZL
L1ZHH
HZHH
XX1XZZZ
Table 7-7 DO Control When DO and CQ are set to track (DO_CQ_TRACK set to 1b), see Table 7-8.
SPI/PINEN2TX2DO_MODE=11

(DO disabled)

DO_QNPN ModePNP ModePush-Pull Mode
LL/OpenLXXZZZ
HXXZZZ
HLXXZHH
HXXLZL
HLL00ZZZ
HZZZ
L1ZHH
HZHH
HL0ZHH
HLZL
L1ZHH
HZHH
XX1XZZZ
Table 7-8 DO Control (When DO_CQ_TRACK = 1b) When DO and CQ are set to track (DO_CQ_TRACK set to 1b), DO driver follows the CQ configuration and the DO configuration is ignored, including the driver modes, current limits and driver settings.
SPI/PINDO_CQ_TRACK=1bEN2/TX2/DO_MODE/DO_CQEN1TX1CQ_TX_MODE=11
(CQ disabled)
CQ_QNPN Mode (Per CQ Configuration)PNP Mode (Per CQ Configuration)Push-Pull Mode (Per CQ Configuration)
H1bXLL00ZZZ
HZZZ
L1ZHH
HZHH
HL0ZHH
HLZL
L1ZHH
HZHH
XX1XZZZ
Table 7-9 NPN, PNP and Push-Pull Mode Selection in Pin-Mode
SPI/PINCS/PPSDI/NPNCQ and DO Driver Mode
LLLPNP
LHNPN
HXPush-Pull
HXXCQ and DO driver modes selected via SPI interface