SLLSFS6A September 2024 – December 2024 TIOL221
PRODMIX
Refer to the PDF data sheet for device specific package drawings
TIOL221 IO-Link transceiver can be used to communicate using the IO-Link protocol, or as standard digital outputs to either sense or drive a wide range of sensors and loads. Table 8-1 shows recommended components for a typical system design.
PARAMETERS | Design Requirement | TIOL221 Specification |
---|---|---|
Input voltage range (LP) | 24V (typ), 30V (max) | 7V to 36V |
Output current (CQ) | 200mA | Choose 250mA limit (min) with RSET1 = 15kΩ |
LDO Output voltage | 5V | VOUT = 5V By connecting VSEL=VOUT |
LDO output current | 5mA | I(VOUT): Up to 20mA |
Pull-up resistors for NFLT1, NFLT2 and WU | 10kΩ | 10kΩ |
LP decoupling capacitor | 0.1µF / 100V | 0.1µF / 100V |
VOUT output capacitor | 1µF / 10V | 1µF / 10V |
Maximum Ambient Temperature, TA | 105°C | TIOL221 can support up to TA of 125 °C if TJ < T(SDN) |