SLLSFL4B february 2022 – june 2023 TIOS102 , TIOS1023 , TIOS1025
PRODUCTION DATA
PIN NO | PIN NAME | Type | DESCRIPTION | |
---|---|---|---|---|
TIOS102 | TIOS1023, TIOS1025 | |||
1 | VCC_IN | VCC_OUT | P | 3.3-V or 5-V linear regulator output; external 3.3-V or 5-V logic supply input for option without LDO. |
2 | NFAULT | NFAULT | O | Fault indicator output signal to the microcontroller. Connect this pin via pull-up resistor to VCC_IN (TIOS102) or VCC_OUT (TIOS1023, TIOS1025) |
3 | NC | NC | - | Do not connect to GND. Leave floating |
4 | IN | IN | I | Transmit data input from the local controller. No effect if EN is low. Logic high sets low-side switch. Logic low sets high-side switch. Weak internal pull-up. |
5 | EN | EN | I | Driver enable input signal from the local controller. Logic low sets the OUT output at Hi-Z. Weak internal pull-down. |
6 | ILIM_ADJ | ILIM_ADJ | I | Input for current limit adjustment. Connect resistor RSET between ILIM_ADJ and GND. |
7 | GND | GND | GND | Device ground connection |
8 | OUT | OUT | O | Driver output |
9 | VCC | VCC | P | Supply voltage (24 V nominal) |
10 | NC | NC | - | Do not connect to GND. Leave floating |
Thermal Pad | Thermal Pad | — | Connect to GND plane for optimal thermal and electrical performance |
PIN NO | PIN NAME | Type | DESCRIPTION | |
---|---|---|---|---|
TIOS102 | TIOS1023L | |||
B3 | VCC_IN | VCC_OUT | P | 3.3-V or 5-V linear regulator output; external 3.3-V or 5-V logic supply input for option without LDO. |
C3 | NFAULT | NFAULT | O | Fault indicator output signal to the microcontroller. Connect this pin via pull-up resistor to VCC_IN (TIOS102) or VCC_OUT (TIOS1023, TIOS1025) |
D2 | TX | TX | I | Transmit data input from the local controller. No effect if EN is low. Logic high sets low-side switch. Logic low sets high-side switch. Weak internal pull-up. |
D3 | EN | EN | I | Driver enable input signal from the local controller. Logic low sets the OUT output at Hi-Z. Weak internal pull-down. |
B1 | ILIM_ADJ | ILIM_ADJ | I | Input for current limit adjustment. Connect resistor RSET between ILIM_ADJ and GND. |
A1, B2 | GND | GND | GND | Device ground connection |
A2 | OUT | OUT | O | Switch output |
A3 | VCC | VCC | P | Supply voltage (24 V nominal) |
D1, C2 | NC | NC | - | Leave floating. Do not connect. |
C1 | NC | VSEL | I | TIOS102: Leave floating. Do not connect TIOS1023L: VSEL: Connect to GND for 5V LDO output. Please leave this pin floating for 3.3V LDO output |