SLLSFL4B february 2022 – june 2023 TIOS102 , TIOS1023 , TIOS1025
PRODUCTION DATA
The output current can be configured with an external resistor on ILIM_ADJ pin. The highest current limit setting with an external resistor of 10 kΩ specifies a minimum of 300 mA over the operating temperature and voltage range.
Output disable due to current fault and current fault auto recovery features can be disabled by floating ILIM_ADJ pin. However, the current fault indication is still active in this configuration. This feature is useful when driving large capacitance.
When the ILIM_ADJ pin is shorted to ground, the TIOS102(x) is configured to source or sink a minimum of 500 mA. In this mode, current fault indication is disabled. Output Disable and Auto Recovery feature is also disabled in this mode. The driver is disabled if the power dissipation in the device causes the junction temperature to reach T(SDN).
ILIM_ADJ Pin Condition | OUT Current Limit (Min.) | NFAULT Indication Due to Current Fault | Output Disable and Auto Recovery |
---|---|---|---|
RSET resistor to GND (RSET: 10 kΩ to 110 kΩ) | Variable (35 mA to 300 mA) | Yes | Yes |
Connected to GND (RSET 0 to 5 kΩ) | 500 mA | No | No |
OPEN | 260 mA | Yes | No |