Integrated protection features for robust systems
The TIOS102(x) devices are configurable as high-side, low-side or push-pull drivers. These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection.
A pin-programmable interface allows easy interfacing to the circuits. The output current limit can be configured using an external resistor. Fault reporting and internal protection functions are provided for undervoltage, overcurrent and overtemperature conditions.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TIOS102 | VSON (10) | 3 mm x 3 mm |
TIOS1023 | ||
TIOS1025 | ||
TIOS102 | DSBGA (12) | 2.45 mm x 1.7 mm |
TIOS1023L |