SLOS078N november 1978 – august 2023 TL061 , TL061A , TL061B , TL062 , TL062A , TL062B , TL064 , TL064A , TL064B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC+ | Supply voltage(2) | 18 | V | ||
VCC– | –18 | ||||
VID | Differential input voltage(3) | ±30 | V | ||
VI | Input voltage(2)(4) | ±15 | V | ||
Duration of output short circuit(5) | Unlimited | ||||
TJ | Operating virtual junction temperature | 150 | °C | ||
Case temperature for 60 seconds | FK package | 260 | °C | ||
Lead temperature 1.6 mm (1/16 inch) from case for 60 seconds | J, JG, U, or W package | 300 | °C | ||
Lead temperature 1.6 mm (1/16 inch) from case for 10 seconds | D, N, NS, P, PS, or PW package | 260 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |