SLOS078N november 1978 – august 2023 TL061 , TL061A , TL061B , TL062 , TL062A , TL062B , TL064 , TL064A , TL064B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | ||||||
---|---|---|---|---|---|---|---|---|
NAME | TL061 | TL062 | TL064 | |||||
D, P, PS | D, JG, P, PS, PW | FK | D, J, N, NS, PW, W | FK | ||||
1IN– | — | 2 | 5 | 2 | 3 | I | Negative input | |
1IN+ | — | 3 | 7 | 3 | 4 | I | Positive input | |
1OUT | — | 1 | 2 | 1 | 2 | O | Output | |
2IN– | — | 6 | 15 | 6 | 9 | I | Negative input | |
2IN+ | — | 5 | 12 | 5 | 8 | I | Positive input | |
2OUT | — | 7 | 17 | 7 | 10 | O | Output | |
3IN– | — | — | — | 9 | 13 | I | Negative input | |
3IN+ | — | — | — | 10 | 14 | I | Positive input | |
3OUT | — | — | — | 8 | 12 | O | Output | |
4IN– | — | — | — | 13 | 19 | I | Negative input | |
4IN+ | — | — | — | 12 | 18 | I | Positive input | |
4OUT | — | — | — | 14 | 20 | O | Output | |
IN– | 2 | — | — | — | — | I | Negative input | |
IN+ | 3 | — | — | — | — | I | Positive input | |
NC | 8 | — | 1 | — | 1 | — | Do not connect | |
3 | ||||||||
4 | 5 | |||||||
6 | ||||||||
8 | 7 | |||||||
9 | ||||||||
11 | 11 | |||||||
13 | ||||||||
14 | 15 | |||||||
16 | ||||||||
18 | 17 | |||||||
19 | ||||||||
OFFSET N1 | 1 | — | — | — | — | — | Input offset adjustment | |
OFFSET N2 | 5 | — | — | — | — | — | Input offset adjustment | |
OUT | 6 | — | — | — | — | O | Output | |
VCC– | 4 | 4 | 10 | 11 | 16 | — | Power supply | |
VCC+ | 7 | 8 | 20 | 4 | 6 | — | Power supply |