Refer to the PDF data sheet for device specific package drawings
The TL06x (TL061, TL062, and TL064) family of industry-standard operational amplifiers (op amps) mirror the TL07x and TL08x family of op amps with lower power consumption. These devices provide outstanding value for cost-sensitive applications, featuring high input impedance, wide bandwidth, high slew rate, and low input offset and input bias currents. High ESD (1.5 kV, HBM), integrated EMI and RF filters, and wide temperature operation enable the TL06x devices to be used in rugged and environmentally-demanding applications.
PART NUMBER | CHANNEL COUNT | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|---|
TL061x | Single | D (SOIC, 8) | 4.90 mm × 6.00 mm |
P (PDIP, 8) | 9.59 mm × 7.94 mm | ||
PS (SO, 8) | 6.20 mm × 7.80 mm | ||
TL062x | Dual | D (SOIC, 8) | 4.90 mm × 6.00 mm |
P (PDIP, 8) | 9.59 mm × 7.94 mm | ||
PS (SO, 8) | 6.20 mm × 7.80 mm | ||
JG (CDIP, 8) | 9.58 mm × 7.62 mm | ||
PW (TSSOP, 8) | 3.00 mm × 6.40 mm | ||
FK (LCCC, 20) | 8.89 mm × 8.80 mm | ||
TL064x | Quad | D (SOIC, 14) | 8.65 mm × 6.00 mm |
J (CDIP, 14) | 19.4 mm × 7.90 mm | ||
N (PDIP, 14) | 19.31 mm × 7.94 mm | ||
NS (SO, 14) | 10.20 mm × 7.80 mm | ||
PW (TSSOP, 14) | 5.00 mm × 6.40 mm | ||
W (CFP, 14) | 21.78 mm × 9.21 mm | ||
FK (LCCC, 20) | 8.89 mm × 8.80 mm |