SLOS078N november   1978  – august 2023 TL061 , TL061A , TL061B , TL062 , TL062A , TL062B , TL064 , TL064A , TL064B

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information (TL061)
    5. 6.5  Thermal Information (TL062)
    6. 6.6  Thermal Information (TL064)
    7. 6.7  Electrical Characteristics for TL06xC and TL06xxC
    8. 6.8  Electrical Characteristics for TL06xxC and TL06xI
    9. 6.9  Electrical Characteristics for TL06xM
    10. 6.10 Operating Characteristics
    11.     Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Common-Mode Rejection Ratio
      2. 8.3.2 Slew Rate
    4. 8.4 Device Functional Modes
  10. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Inverting Amplifier Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
    3. 9.3 System Examples
      1. 9.3.1 General Applications
    4. 9.4 Power Supply Recommendations
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Examples
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • P|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics for TL06xC and TL06xxC

VCC± = ±15 V, RL = 10 kΩ to (VCC+ + VCC–) / 2 (unless otherwise noted)
PARAMETER TEST CONDITIONS(1) TL061C, TL062C, TL064C TL061AC, TL062AC, TL064AC UNIT
MIN TYP MAX MIN TYP MAX
VIO Input offset voltage VO = 0, RS = 50 Ω TA = 25°C 3 15 3 6 mV
TA = Full range 20 7.5
αVIO Temperature coefficient
of input offset voltage
VO = 0, RS = 50 Ω, TA = Full range 10 10 μV/°C
IIO(8) Input offset current VO = 0 TA = 25°C 5 200 5 100 pA
TA = Full range 5 3 nA
IIB(8) Input bias current(2) VO = 0 TA = 25°C 30 400 30 200 pA
TA = Full range 10 7 nA
VICR Common-mode input
voltage range
TA = 25°C ±11 –12
to
15
±11 –12
to
15
V
VOM Maximum peak output
voltage swing
RL = 10 kΩ, TA = 25°C ±10 ±13.5 ±10 ±13.5 V
RL ≥ 10 kΩ, TA = Full range ±10 ±10
AVD Large-signal differential
voltage amplification
VO = ±10 V,
RL ≥ 2 kΩ
TA = 25°C 3 6 4 6 V/mV
TA = Full range 3 4
B1 Unity-gain bandwidth RL = 10 kΩ, TA = 25°C 1 1 MHz
ri Input resistance TA = 25°C 1012 1012
CMRR Common-mode
rejection ratio
VIC = VICRmin,
VO = 0, RS = 50 Ω, TA = 25°C
70 86 80 86 dB
kSVR Supply-voltage
rejection ratio
(ΔVCC±/ΔVIO)
VCC = ±9 V to ±15 V,
VO = 0, RS = 50 Ω, TA = 25°C
70 95 80 95 dB
PD Total power dissipation
(each amplifier)
VO = 0, No load, TA = 25°C 6 7.5 6 7.5 mW
ICC Supply current
(each amplifier)
VO = 0, No load, TA = 25°C 200 250 200 250 µA
VO1/VO2 Crosstalk attenuation AVD = 100, TA = 25°C 120 120 dB
All characteristics are measured under open-loop conditions with zero common-mode input voltage unless otherwise specified. Full range for TA is 0°C to 70°C for TL06xC, TL06xAC, and TL06xBC and –40°C to 85°C for TL06xI.
Input bias currents of an FET-input operational amplifier are normal junction reverse currents, which are temperature sensitive, as shown in Figure 6-12. Pulse techniques are used to maintain the junction temperature as close to the ambient temperature as possible.
Specified by design and characterization; not production tested.