SLOS080V september 1978 – april 2023 TL071 , TL071A , TL071B , TL071H , TL072 , TL072A , TL072B , TL072H , TL072M , TL074 , TL074A , TL074B , TL074H , TL074M
PRODUCTION DATA
Supply voltages larger than 36 V for a single-supply or outside the range of ±18 V for a dual-supply can permanently damage the device (see Section 6.1).
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Section 9.6.