SLOS080V september 1978 – april 2023 TL071 , TL071A , TL071B , TL071H , TL072 , TL072A , TL072B , TL072H , TL072M , TL074 , TL074A , TL074B , TL074H , TL074M
PRODUCTION DATA
The supply voltage must be selected so the supply voltage is larger than the input voltage range and output range. For instance, this application scales a signal of ±0.5 V to ±1.8 V. Setting the supply at ±12 V is sufficient to accommodate this application.