Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TL08xx FET-Input Operational
Amplifiers
1 Features
- High slew rate: 20V/μs (TL08xH,
typ)
- Low offset voltage: 1mV (TL08xH,
typ)
- Low offset voltage drift: 2 μV/°C
- Low power consumption: 940μA/ch (TL08xH,
typ)
- Wide common-mode and differential
voltage ranges
- Common-mode input voltage range
includes VCC+
- Low input bias and offset currents
- Low noise:
Vn = 18nV/√Hz (typ) at f = 1kHz
- Output short-circuit protection
- Low total harmonic distortion: 0.003%
(typ)
- Wide supply voltage:
±2.25V to ±20V, 4.5V to 40V