Refer to the PDF data sheet for device specific package drawings
The TL08xH (TL081H, TL082H, and TL084H) family of devices are the next-generation versions of the industry-standard TL08x (TL081, TL082, and TL084) devices. These devices provide outstanding value for cost-sensitive applications, with features including low offset (1mV, typical), high slew rate (20V/μs), and common-mode input to the positive supply. High ESD (1.5kV, HBM), integrated EMI and RF filters, and operation across the full –40°C to 125°C enable the TL08xH devices to be used in the most rugged and demanding applications.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM)(2) |
---|---|---|
TL081x | P (PDIP, 8) | 9.59mm × 6.35mm |
DCK (SC70, 5) | 2mm × 1.25mm | |
PS (SO, 8) | 6.2mm × 5.3mm | |
D (SOIC, 8) | 4.9mm × 3.9mm | |
DBV (SOT-23, 5) | 2.9mm × 1.6mm | |
TL082x | P (PDIP, 8) | 9.59mm × 6.35mm |
PS (SO, 8) | 6.2mm × 5.3mm | |
D (SOIC, 8) | 4.9mm × 3.9mm | |
DDF (SOT-23, 8) | 2.9mm × 1.6mm | |
PW (TSSOP, 8) | 4.4mm × 3mm | |
TL082M | JG (CDIP, 8) | 9.6mm × 6.67mm |
FK (LCCC, 20) | 8.89mm × 8.89mm | |
TL084x | N (PDIP, 14) | 19.3mm × 6.35mm |
NS (SO, 14) | 10.3mm × 5.3mm | |
D (SOIC, 14) | 8.65mm × 3.91mm | |
DYY (SOT-23, 14) | 4.2mm × 2mm | |
PW (TSSOP, 14) | 5mm × 4.4mm | |
TL084M | J (CDIP, 14) | 19.56mm × 6.67mm |
FK (LCCC, 20) | 8.89mm × 8.89mm |
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DBV | DCK | D | ||
IN– | 4 | 3 | 2 | I | Inverting input |
IN+ | 3 | 1 | 3 | I | Noninverting input |
NC | — | — | 8 | — | Do not connect |
NC | — | — | 1 | — | Do not connect |
NC | — | — | 5 | — | Do not connect |
OUT | 1 | 4 | 6 | O | Output |
VCC– | 2 | 2 | 4 | — | Power supply |
VCC+ | 5 | 5 | 7 | — | Power supply |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN– | 2 | I | Inverting input |
IN+ | 3 | I | Noninverting input |
NC | 8 | — | Do not connect |
OFFSET N1 | 1 | — | Input offset adjustment |
OFFSET N2 | 5 | — | Input offset adjustment |
OUT | 6 | O | Output |
VCC– | 4 | — | Power supply |
VCC+ | 7 | — | Power supply |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1IN– | 2 | I | Inverting input |
1IN+ | 3 | I | Noninverting input |
1OUT | 1 | O | Output |
2IN– | 6 | I | Inverting input |
2IN+ | 5 | I | Noninverting input |
2OUT | 7 | O | Output |
VCC– | 4 | — | Power supply |
VCC+ | 8 | — | Power supply |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1IN– | 5 | I | Inverting input |
1IN+ | 7 | I | Noninverting input |
1OUT | 2 | O | Output |
2IN– | 15 | I | Inverting input |
2IN+ | 12 | I | Noninverting input |
2OUT | 17 | O | Output |
NC | 1, 3, 4, 6, 8, 9, 11, 13, 14, 16, 18, 19 | — | Do not connect |
VCC– | 10 | — | Power supply |
VCC+ | 20 | — | Power supply |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1IN– | 2 | I | Inverting input |
1IN+ | 3 | I | Noninverting input |
1OUT | 1 | O | Output |
2IN– | 6 | I | Inverting input |
2IN+ | 5 | I | Noninverting input |
2OUT | 7 | O | Output |
3IN– | 9 | I | Inverting input |
3IN+ | 10 | I | Noninverting input |
3OUT | 8 | O | Output |
4IN– | 13 | I | Inverting input |
4IN+ | 12 | I | Noninverting input |
4OUT | 14 | O | Output |
VCC– | 11 | — | Power supply |
VCC+ | 4 | — | Power supply |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1IN– | 3 | I | Inverting input |
1IN+ | 4 | I | Noninverting input |
1OUT | 2 | O | Output |
2IN– | 9 | I | Inverting input |
2IN+ | 8 | I | Noninverting input |
2OUT | 10 | O | Output |
3IN– | 13 | I | Inverting input |
3IN+ | 14 | I | Noninverting input |
3OUT | 12 | O | Output |
4IN– | 19 | I | Inverting input |
4IN+ | 18 | I | Noninverting input |
4OUT | 20 | O | Output |
NC | 1, 5, 7, 11, 15, 17 | — | Do not connect |
VCC– | 16 | — | Power supply |
VCC+ | 6 | — | Power supply |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage, VS = (V+) – (V–) | All NS and PS packages; All TL08xM devices | –0.3 | 36 | V | |
All other devices | 0 | 42 | V | ||
Signal input pins | Common-mode voltage (3) | All NS and PS packages; All TL08xM devices | (V–) – 0.3 | (V–) + 36 | V |
All other devices | (V–) – 0.5 | (V+) + 0.5 | V | ||
Differential voltage (3) | All NS and PS packages; All TL08xM devices (4) | (V–) – 0.3 | (V–) + 36 | V | |
All other devices | VS + 0.2 | V | |||
Current (3) | All NS and PS packages; All TL07xM devices | 50 | mA | ||
All other devices | –10 | 10 | mA | ||
Output short-circuit (2) | Continuous | ||||
Operating ambient temperature, TA | –55 | 150 | °C | ||
Junction temperature, TJ | 150 | °C | |||
Case temperature for 60 seconds - FK package | 260 | °C | |||
Lead temperature 1.8 mm (1/16 inch) from case for 10 seconds | 300 | °C | |||
Storage temperature, Tstg | –65 | 150 | °C |