The TL1431 is a precision programmable reference with specified thermal stability over automotive, commercial, and military temperature ranges. The output voltage can be set to any value between VI(ref) (approximately 2.5 V) and 36 V with two external resistors. This device has a typical output impedance of 0.2 Ω. Active output circuitry provides a very sharp turnon characteristic, making the device an excellent replacement for Zener diodes and other types of references in applications such as onboard regulation, adjustable power supplies, and switching power supplies.
The TL1431 is characterized for operation over the full military temperature range of –55°C to 125°C.
PART NUMBER(1) | GRADE | PACKAGE |
---|---|---|
5962R9962001VPA | Flight grade RHA 100 krad(Si) |
8-pin JG Weight 0.87 g(2) |
5962-9962001VPA | Flight grade class V | |
5962R9962001VHA | Flight grade RHA 100 krad(Si) |
10-pin U Weight 0.2 g(2) |
TL1431U/EM | Engineering samples(3) | EVM |
Changes from Revision B (September 2013) to Revision C (November 2020)