SLVSB44C July 2012 – November 2020 TL1431-SP
PRODUCTION DATA
Table 9-2 lists example circuits of the TL1431.
APPLICATION | FIGURE |
---|---|
Shunt regulator | Figure 9-3 |
Single-supply comparator with temperature-compensated threshold | Figure 9-4 |
Precision high-current series regulator | Figure 9-5 |
Output control of a three-terminal fixed regulator | Figure 9-6 |
Higher-current shunt regulator | Figure 9-7 |
Crowbar | Figure 9-8 |
Precision 5-V, 1.5-A, 0.5% regulator | Figure 9-9 |
5-V precision regulator | Figure 9-10 |
PWM converter with 0.5% reference | Figure 9-11 |
Voltage monitor | Figure 9-12 |
Delay timer | Figure 9-13 |
Precision current limiter | Figure 9-14 |
Precision constant-current sink | Figure 9-15 |