SLLS177I March   1994  – March 2021 TL16C550C

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions (Low Voltage - 3.3 nominal)
    3. 5.3  Recommended Operating Conditions (Standard Voltage - 5 V nominal)
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics (Low Voltage - 3.3 V nominal)
    6. 5.6  Electrical Characteristics (Standard Voltage - 5 V nominal)
    7. 5.7  System Timing Requirements
    8. 5.8  System Switching Characteristics
    9. 5.9  Baud Generator Switching Characteristics
    10. 5.10 Receiver Switching Characteristics
    11. 5.11 Transmitter Switching Characteristics
    12. 5.12 Modem Control Switching Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Autoflow Control (see Figure 1-1)
    2. 7.2 Auto-RTS (see Figure 1-1)
    3. 7.3 Auto-CTS (see Figure 1-1)
    4. 7.4 Enabling Autoflow Control and Auto-CTS
    5. 7.5 Auto-CTS and Auto-RTS Functional Timing
    6. 7.6 Functional Block Diagram
    7. 7.7 Principles of Operation
      1. 7.7.1  Accessible Registers
      2. 7.7.2  FIFO Control Register (FCR)
      3. 7.7.3  FIFO Interrupt Mode Operation
      4. 7.7.4  FIFO Polled Mode Operation
      5. 7.7.5  Interrupt Enable Register (IER)
      6. 7.7.6  Interrupt Identification Register (IIR)
      7. 7.7.7  Line Control Register (LCR)
      8. 7.7.8  Line Status Register (LSR)
      9. 7.7.9  Modem Control Register (MCR)
      10. 7.7.10 Modem Status Register (MSR)
      11. 7.7.11 Programming Baud Generator
      12. 7.7.12 Receiver Buffet Register (RBR)
      13. 7.7.13 Scratch Register
      14. 7.7.14 Transmitter Holding Register (THR)
  8. Application Information
  9. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TL16C550C and the TL16C550CI are functional upgrades of the TL16C550B asynchronous communications element (ACE), which in turn is a functional upgrade of the TL16C450. Functionally equivalent to the TL16C450 on power up (character or TL16C450 mode), the TL16C550C and the TL16C550CI, like the TL16C550B, can be placed in an alternate FIFO mode. This relieves the CPU of excessive software overhead by buffering received and transmitted characters. The receiver and transmitter FIFOs store up to 16 bytes including three additional bits of error status per byte for the receiver FIFO. In the FIFO mode, there is a selectable autoflow control feature that can significantly reduce software overload and increase system efficiency by automatically controlling serial data flow using RTS output and CTS input signals.

The TL16C550C and TL16C550CI perform serial-to-parallel conversions on data received from a peripheral device or modem and parallel-to-serial conversion on data received from its CPU. The CPU can read the ACE status at any time. The ACE includes complete modem control capability and a processor interrupt system that can be tailored to minimize software management of the communications link.

Both the TL16C550C and the TL16C550CI ACE include a programmable baud rate generator capable of dividing a reference clock by divisors from 1 to 65535 and producing a 16× reference clock for the internal transmitter logic. Provisions are included to use this 16× clock for the receiver logic. The ACE accommodates a 1-Mbaud serial rate (16-MHz input clock) so that a bit time is 1 μs and a typical character time is 10 μs (start bit, 8 data bits, stop bit).

Two of the TL16C450 terminal functions on the TL16C550C and the TL16C550CI have been changed to TXRDY and RXRDY, which provide signaling to a DMA controller.