SLLSF10 December 2019 TL16C750E
PRODUCTION DATA.
This is a write-only register which is used for enabling the FIFOs, clearing the FIFOs, setting transmitter and receiver trigger levels, and selecting the type of DMA signaling. Table 14 shows FIFO control register bit settings.
BIT | BIT SETTINGS |
---|---|
0 | 0 = Disable the transmit and receive FIFOs
1 = Enable the transmit and receive FIFOs |
1 | 0 = No change
1 = Clears the receive FIFO and resets its counter logic to 0. Returns to 0 after clearing FIFO. |
2 | 0 = No change
1 = Clears the transmit FIFO and resets its counter logic to 0. Returns to 0 after clearing FIFO. |
3 | 0 = DMA mode 0
1 = DMA mode 1 |
5:4(1) | Sets the trigger level for the TX FIFO:
00 – 16 spaces 01 – 32 spaces 10 – 64 spaces 11 – 120 spaces |
7:6 | Sets the trigger level for the RX FIFO:
00 – 1 characters 01 – 4 characters 10 – 120 characters 11 – 124 characters |