SLLSF10 December 2019 TL16C750E
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC = 1.8 V ±10% | ||||||
VCC | Supply voltage | 1.62 | 1.8 | 1.98 | V | |
VI | Input voltage | –0.3 | 0.9 × VCC | V | ||
VIH | High-level input voltage | 1.4 | V | |||
VIL | Low-level input voltage | 0.4 | V | |||
VO | Output voltage | 0 | VCC | V | ||
IOH | High-level output current | All outputs | –0.5 | mA | ||
IOL | Low-level output current | All outputs | 1 | mA | ||
Oscillator/clock speed | 16 | MHz | ||||
TA | Operating free-air temperature | -40 | 105 | ℃ | ||
VCC = 2.5 V ±10% | ||||||
VCC | Supply voltage | 2.25 | 2.5 | 2.75 | V | |
VI | Input voltage | –0.3 | 0.9 × VCC | V | ||
VIH | High-level input voltage | 1.8 | V | |||
VIL | Low-level input voltage | 0.6 | V | |||
VO | Output voltage | 0 | VCC | V | ||
IOH | High-level output current | All outputs | –1 | mA | ||
IOL | Low-level output current | All outputs | 2 | mA | ||
Oscillator/clock speed | 24 | MHz | ||||
TA | Operating free-air temperature | -40 | 105 | ℃ | ||
VCC = 3.3 V ±10% | ||||||
VCC | Supply voltage | 3 | 3.3 | 3.6 | V | |
VI | Input voltage | –0.3 | VCC | V | ||
VIH | High-level input voltage | 0.7 × VCC | V | |||
VIL | Low-level input voltage | 0.8 | V | |||
VO | Output voltage | 0 | VCC | V | ||
IOH | High-level output current | All outputs | –1.8 | mA | ||
IOL | Low-level output current | All outputs | 3.2 | mA | ||
Oscillator or clock speed | 48 | MHz | ||||
TA | Operating free-air temperature | -40 | 105 | ℃ | ||
VCC = 5 V ±10% | ||||||
VCC | Supply voltage | 4.5 | 5 | 5.5 | V | |
VI | Input voltage | –0.3 | VCC | V | ||
VIH | High-level input voltage | Except XTAL1 | 2 | V | ||
XTAL1 | 0.7 × VCC | |||||
VIL | Low-level input voltage | Except XTAL1 | 0.8 | V | ||
XTAL1 | 0.3 × VCC | |||||
VO | Output voltage | 0 | VCC | V | ||
IOH | High-level output current | All outputs | –4 | mA | ||
IOL | Low-level output current | All outputs | 4 | mA | ||
Oscillator or clock speed | 48 | MHz | ||||
TA | Operating free-air temperature | -40 | 105 | ℃ |