VIN |
Minimum input voltage(2)(3) |
ILOAD = 0.5 A |
25°C |
|
1.9 |
|
V |
ILOAD = 1.5 A |
Full range |
|
2.1 |
2.5 |
VOUT |
Regulated output voltage(4) |
TL1963A-15 |
VIN = 2.21 V, ILOAD = 1 mA |
25°C |
1.477 |
1.5 |
1.523 |
V |
VIN = 2.5 V to 20 V, ILOAD = 1 mA to 1.5 A |
Full range |
1.447 |
1.5 |
1.545 |
TL1963A-18 |
VIN = 2.3 V, ILOAD = 1 mA |
25°C |
1.773 |
1.8 |
1.827 |
VIN = 2.8 V to 20 V, ILOAD = 1 mA to 1.5 A |
Full range |
1.737 |
1.8 |
1.854 |
TL1963A-25 |
VIN = 3 V, ILOAD = 1 mA |
25°C |
2.462 |
2.5 |
2.538 |
VIN = 3.5 V to 20 V, ILOAD = 1 mA to 1.5 A |
Full range |
2.412 |
2.5 |
2.575 |
TL1963A-33 |
VIN = 3.8 V, ILOAD = 1 mA |
25°C |
3.25 |
3.3 |
3.35 |
VIN = 4.3 V to 20 V, ILOAD = 1 mA to 1.5 A |
Full range |
3.2 |
3.3 |
3.4 |
VADJ |
ADJ pin voltage(2)(4) |
TL1963A |
VIN = 2.21 V, ILOAD = 1 mA |
25°C |
1.192 |
1.21 |
1.228 |
V |
VIN = 2.5 V to 20 V, ILOAD = 1 mA to 1.5 A |
Full range |
1.174 |
1.21 |
1.246 |
|
Line regulation |
TL1963A-15 |
ΔVIN = 2.21 V to 20 V, ILOAD = 1 mA |
Full range |
|
2 |
6 |
mV |
TL1963A-18 |
ΔVIN = 2.3 V to 20 V, ILOAD = 1 mA |
Full range |
|
2.5 |
7 |
TL1963A-25 |
ΔVIN = 3 V to 20 V, ILOAD = 1 mA |
Full range |
|
3 |
10 |
TL1963A-33 |
ΔVIN = 3.8 V to 20 V, ILOAD = 1 mA |
Full range |
|
3.5 |
10 |
TL1963A(2) |
ΔVIN = 2.21 V to 20 V, ILOAD = 1 mA |
Full range |
|
1.5 |
5 |
|
Load regulation |
TL1963A-15 |
VIN = 2.5 V, ΔILOAD = 1 mA to 1.5 A |
25°C |
|
2 |
9 |
mV |
Full range |
|
|
18 |
TL1963A-18 |
VIN = 2.8 V, ΔILOAD = 1 mA to 1.5 A |
25°C |
|
2 |
10 |
Full range |
|
|
20 |
TL1963A-25 |
VIN = 3.5 V, ΔILOAD = 1 mA to 1.5 A |
25°C |
|
2.5 |
15 |
Full range |
|
|
30 |
TL1963A-33 |
VIN = 4.3 V, ΔILOAD = 1 mA to 1.5 A |
25°C |
|
3 |
20 |
Full range |
|
|
70 |
TL1963A(2) |
VIN = 2.5 V, ΔILOAD = 1 mA to 1.5 A |
25°C |
|
2 |
8 |
Full range |
|
|
18 |
VDO |
Dropout voltage(3)(6)(5)
VIN = VOUT(NOMINAL) |
ILOAD = 1 mA |
25°C |
|
0.02 |
0.06 |
V |
Full range |
|
|
0.1 |
ILOAD = 100 mA |
25°C |
|
0.1 |
0.17 |
Full range |
|
|
0.22 |
ILOAD = 500 mA |
25°C |
|
0.19 |
0.27 |
Full range |
|
|
0.35 |
ILOAD = 1.5 A |
25°C |
|
0.34 |
0.45 |
Full range |
|
|
0.55 |
IGND |
GND pin current(5)(7)
VIN = VOUT(NOMINAL) + 1 |
ILOAD = 0 mA |
Full range |
|
1 |
1.5 |
mA |
ILOAD = 1 mA |
Full range |
|
1.1 |
1.6 |
ILOAD = 100 mA |
Full range |
|
3.8 |
5.5 |
ILOAD = 500 mA |
Full range |
|
15 |
25 |
ILOAD = 1.5 A |
Full range |
|
80 |
120 |
eN |
Output voltage noise |
COUT = 10 μF, ILOAD = 1.5 A, BW = 10 Hz to 100 kHz |
25°C |
|
40 |
|
μVRMS |
IADJ |
ADJ pin bias current(2)(8) |
|
25°C |
|
3 |
10 |
μA |
|
Shutdown threshold |
VOUT = OFF to ON |
Full range |
|
0.9 |
2 |
V |
VOUT = ON to OFF |
Full range |
0.25 |
0.75 |
|
ISHDN |
SHDN pin current |
VSHDN = 0 V |
25°C |
|
0.01 |
1 |
μA |
VSHDN = 20 V |
25°C |
|
3 |
30 |
|
Quiescent current in shutdown |
VIN = 6 V, VSHDN = 0 V |
25°C |
|
0.01 |
1 |
μA |
|
Ripple rejection |
VIN – VOUT = 1.5 V (avg), VRIPPLE = 0.5 VP-P, fRIPPLE = 120 Hz, ILOAD = 0.75 A |
25°C |
55 |
63 |
|
dB |
ILIMIT |
Current limit |
VIN = 7 V, VOUT = 0 V |
25°C |
|
2 |
|
A |
VIN = VOUT(NOMINAL) + 1 |
Full range |
1.6 |
|
|
IIL |
Input reverse leakage current |
VIN = –20 V, VOUT = 0 V |
Full range |
|
|
1 |
μA |
IRO |
Reverse output current(9) |
TL1963A-15 |
VOUT = 1.5 V, VIN < 1.5 V |
25°C |
|
600 |
1200 |
μA |
TL1963A-18 |
VOUT = 1.8 V, VIN < 1.8 V |
25°C |
|
600 |
1200 |
TL1963A-25 |
VOUT = 2.5 V, VIN < 2.5 V |
25°C |
|
600 |
1200 |
TL1963A-33 |
VOUT = 3.3 V, VIN < 3.3 V |
25°C |
|
600 |
1200 |
TL1963A |
VOUT = 1.21 V, VIN < 1.21 V |
25°C |
|
300 |
600 |