SLVS638D January 2006 – June 2022
PRODUCTION DATA
The TL2575 and TL2575HV devices provide all the active functions needed for a step-down (buck) switching regulator in an integrated circuit. They require four to six external components for operation. They accept a wide input-voltage range of up to 60 V (TL2575-HV) and are available in fixed output voltages of 3.3 V, 5 V, 12 V, 15 V, or an adjustable-output version. The TL2575 and TL2575HV devices have an integrated switch capable of delivering 1 A of load current, with excellent line and load regulation. The device also offers internal frequency compensation, a fixed-frequency oscillator, cycle-by-cycle current limiting, and thermal shutdown. In addition, a manual shutdown is available through the external ON/OFF pin.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TL2575, TL2575HV | PDIP (16) | 19.31 mm × 6.35 mm |
TO-263 (5) | 10.16 mm × 8.93 mm | |
TO-220 (5) | 10.16 mm × 8.82 mm |