SLVS038J January 1989 – October 2024 TL2842 , TL2843 , TL2844 , TL2845 , TL3842 , TL3843 , TL3844 , TL3845
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(2) | TL284x | TL384x | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(2) | MAX | MIN | TYP(2) | MAX | |||||||
Reference Section | ||||||||||||
Output voltage | IO = 1 mA, TA = 25°C | 4.95 | 5 | 5.05 | 4.9 | 5 | 5.1 | V | ||||
Line regulation | VCC = 12 V to 25 V | 6 | 20 | 6 | 20 | mV | ||||||
Load regulation | IO = 1 mA to 20 mA | 6 | 25 | 6 | 25 | mV | ||||||
Temperature coefficient of output voltage | 0.2 | 0.4 | 0.2 | 0.4 | mV/°C | |||||||
Output voltage with worst-case variation | VCC = 12 V to 25 V, IO = 1 mA to 20 mA | 4.9 | 5.1 | 4.82 | 5.18 | V | ||||||
Output noise voltage | f = 10 Hz to 10 kHz, TA = 25°C | 50 | 50 | µV | ||||||||
Output-voltage long-term drift | After 1000 h at TA = 25°C | 5 | 25 | 5 | 25 | mV | ||||||
Short-circuit output current | –30 | –100 | –180 | –30 | –100 | –180 | mA | |||||
Oscillator Section | ||||||||||||
Oscillator frequency(3) | TA = 25°C | 47 | 52 | 57 | 47 | 52 | 57 | kHz | ||||
Frequency change with supply voltage | VCC = 12 V to 25 V | 2 | 10 | 2 | 10 | Hz/kHz | ||||||
Frequency change with temperature | 50 | 50 | Hz/kHz | |||||||||
peak-to-peak amplitude at RT/CT | 1.7 | 1.7 | V | |||||||||
Error-Amplifier Section | ||||||||||||
Feedback input voltage | COMP at 2.5 V | 2.45 | 2.50 | 2.55 | 2.42 | 2.50 | 2.58 | V | ||||
Input bias current | –0.3 | –1 | –0.3 | –2 | µA | |||||||
Open-loop voltage amplification | VO = 2 V to 4 V | 65 | 90 | 65 | 90 | dB | ||||||
Gain-bandwidth product | 0.7 | 1 | 0.7 | 1 | MHz | |||||||
Supply-voltage rejection ratio | VCC = 12 V to 25 V | 60 | 70 | 60 | 70 | dB | ||||||
Output sink current | VFB, at 2.7 V, COMP at 1.1 V | 2 | 6 | 2 | 6 | mA | ||||||
Output source current | VFB, at 2.3 V, COMP at 5 V | –0.5 | –0.8 | –0.5 | –0.8 | mA | ||||||
Hihg-level output voltage | VFB, at 2.3 V, RL = 15 kΩ to GND | 5 | 6 | 5 | 6 | V | ||||||
Low-level output voltage | VFB, at 2.7 V, RL = 15 kΩ to GND | 0.7 | 1.1 | 0.7 | 1.1 | V | ||||||
Current-sense Section | ||||||||||||
Voltage amplification | See(4)(5) | 2.85 | 3 | 3.13 | 2.85 | 3 | 3.15 | V/V | ||||
Current-sense comparator threshold | COMP at 5 V, see(4) | 0.9 | 1 | 1.1 | 0.9 | 1 | 1.1 | V | ||||
Supply-voltage rejection ratio | VCC = 12 V to 25 V, see(4) | 70 | 70 | dB | ||||||||
Input bias current | –2 | –10 | –2 | –10 | µA | |||||||
Delay time to output | 150 | 300 | 150 | 300 | ns | |||||||
Output Section | ||||||||||||
High-level output voltage | IOH = –20 mA | 13 | 13.5 | 13 | 13.5 | V | ||||||
IOH = –200 mA | 12 | 13.5 | 13 | 13.5 | ||||||||
Low-level output voltage | IOH = 20 mA | 0.1 | 0.4 | 0.1 | 0.4 | V | ||||||
IOH = 200 mA | 1.5 | 2.2 | 1.5 | 2.2 | ||||||||
Rise time | CL = 1 nF, TA = 25°C | 25 | 150 | 25 | 150 | ns | ||||||
fall time | CL = 1 nF, TA = 25°C | 25 | 150 | 25 | 150 | ns | ||||||
Undervoltage-Lockout Section | ||||||||||||
Start threshold voltage | TLx842, TLx844 | 15 | 16 | 17 | 14.5 | 16 | 17.5 | V | ||||
TLx843, TLx845 | 7.8 | 8.4 | 9 | 7.8 | 8.4 | 9 | ||||||
Minimum operating voltage after startup | TLx842, TLx844 | 9 | 10 | 11 | 8.5 | 10 | 11.5 | V | ||||
TLx843, TLx845 | 7 | 7.6 | 8.2 | 7 | 7.6 | 8.02 | ||||||
Pulse-Width-Modulator Section | ||||||||||||
Maximum duty cycle | TLx842, TLx843 | 92% | 97% | 100% | 92% | 97% | 100% | |||||
TLx844, TLx845 | 46% | 48% | 50% | 46% | 48% | 50% | ||||||
Minimum duty cycle | 0% | 0% | ||||||||||
Supply Voltage | ||||||||||||
Start-up current | 0.5 | 1 | 0.5 | 1 | mA | |||||||
Operating supply current | VFB and ISENSE at 0 V | 11 | 17 | 11 | 17 | mA | ||||||
Limiting voltage | ICC = 25 mA | 39 | 39 | V |