SLVS038J January 1989 – October 2024 TL2842 , TL2843 , TL2844 , TL2845 , TL3842 , TL3843 , TL3844 , TL3845
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply Voltage(2) | Self limiting | — | ||
VI | Analog input voltage range, VFB and ISENSE | –0.3 | 6.3 | V | |
VO | Output Voltage | 35 | V | ||
VI | Input Voltage, VC and D Package only | 35 | V | ||
ICC | Supply current | 30 | mA | ||
IO | Output current | ±1 | A | ||
error amplifier output sink current | 10 | mA | |||
TJ | Virtual junction temperature | 150 | °C | ||
Output energy (capacitive load) | 5 | µJ | |||
Tstg | Storage temperature | –65 | 150 | °C |