SLVS038J January   1989  – October 2024 TL2842 , TL2843 , TL2844 , TL2845 , TL3842 , TL3843 , TL3844 , TL3845

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Pulse-by-Pulse Current Limiting
      2. 6.3.2 Error Amplifier With Low Output Resistance
      3. 6.3.3 High-Current Totem-Pole Output
    4. 6.4 Device Functional Modes
      1. 6.4.1 Shutdown Technique
      2. 6.4.2 Slope Compensation
  8. Application and Implementation
    1. 7.1 Typical Application
      1. 7.1.1 Design Requirements
      2. 7.1.2 Detailed Design Procedure
        1. 7.1.2.1 Current-Sense Circuit
        2. 7.1.2.2 Error-Amplifier Configuration
        3. 7.1.2.3 Oscillator Section
      3. 7.1.3 Application Curve
    2. 7.2 Power Supply Recommendations
    3. 7.3 Layout
      1. 7.3.1 Layout Guidelines
        1. 7.3.1.1 Feedback Traces
        2. 7.3.1.2 Input/Output Capacitors
        3. 7.3.1.3 Compensation Components
        4. 7.3.1.4 Traces and Ground Planes
      2. 7.3.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • D|14
  • P|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

over operating free-air temperature range, VCC = 15 V(1), RT = 10 kΩ, CT = 3.3 nF (unless otherwise noted)
PARAMETERTEST CONDITIONS(2)TL284xTL384xUNIT
MINTYP(2)MAXMINTYP(2)MAX
Reference Section
Output voltageIO = 1 mA, TA = 25°C4.9555.054.955.1V
Line regulationVCC = 12 V to 25 V620620mV
Load regulationIO = 1 mA to 20 mA625625mV
Temperature coefficient of output voltage0.20.40.20.4mV/°C
Output voltage with worst-case variationVCC = 12 V to 25 V, IO = 1 mA to 20 mA4.95.14.825.18V
Output noise voltagef = 10 Hz to 10 kHz, TA = 25°C5050µV
Output-voltage long-term driftAfter 1000 h at TA = 25°C525525mV
Short-circuit output current–30–100–180–30–100–180mA
Oscillator Section
Oscillator frequency(3)TA = 25°C475257475257kHz
Frequency change with supply voltageVCC = 12 V to 25 V210210Hz/kHz
Frequency change with temperature5050Hz/kHz
peak-to-peak amplitude at RT/CT1.71.7V
Error-Amplifier Section
Feedback input voltageCOMP at 2.5 V2.452.502.552.422.502.58V
Input bias current–0.3–1–0.3–2µA
Open-loop voltage amplificationVO = 2 V to 4 V65906590dB
Gain-bandwidth product0.710.71MHz
Supply-voltage rejection ratioVCC = 12 V to 25 V60706070dB
Output sink currentVFB, at 2.7 V, COMP at 1.1 V2626mA
Output source currentVFB, at 2.3 V, COMP at 5 V–0.5–0.8–0.5–0.8mA
Hihg-level output voltageVFB, at 2.3 V, RL = 15 kΩ to GND5656V
Low-level output voltageVFB, at 2.7 V, RL = 15 kΩ to GND0.71.10.71.1V
Current-sense Section
Voltage amplificationSee(4)(5)2.8533.132.8533.15V/V
Current-sense comparator thresholdCOMP at 5 V, see(4)0.911.10.911.1V
Supply-voltage rejection ratioVCC = 12 V to 25 V, see(4)7070dB
Input bias current–2–10–2–10µA
Delay time to output150300150300ns
Output Section
High-level output voltageIOH = –20 mA1313.51313.5V
IOH = –200 mA1213.51313.5
Low-level output voltageIOH = 20 mA0.10.40.10.4V
IOH = 200 mA1.52.21.52.2
Rise timeCL = 1 nF, TA = 25°C2515025150ns
fall timeCL = 1 nF, TA = 25°C2515025150ns
Undervoltage-Lockout Section
Start threshold voltageTLx842, TLx84415161714.51617.5V
TLx843, TLx8457.88.497.88.49
Minimum operating voltage after startupTLx842, TLx844910118.51011.5V
TLx843, TLx84577.68.277.68.02
Pulse-Width-Modulator Section
Maximum duty cycleTLx842, TLx84392%97%100%92%97%100%
TLx844, TLx84546%48%50%46%48%50%
Minimum duty cycle0%0%
Supply Voltage
Start-up current0.510.51mA
Operating supply currentVFB and ISENSE at 0 V11171117mA
Limiting voltageICC = 25 mA3939V
Adjust VCC above the start threshold before setting it to 15 V.
All typical values are at TA = 25°C.
Output frequency equals oscillator frequency for the TLx842 and TLx843. Output frequency is one-half the oscillator frequency for the TLx844 and TLx845.
These parameters are measured at the trip point of the latch, with VFB at 0 V.
Voltage amplification is measured between ISENSE and COMP, with the input changing from 0 V to 0.8 V.