SLLS890C August 2008 – April 2024 TL28L92
PRODUCTION DATA
SYMBOL | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VIL | Low-level input voltage | 0.8 | V | ||||
VIH | High-level input voltage | Except pin X1/CLK | 2.4 | 1.5 | V | ||
Pin X1/CLK | 0.8 × VCC | 2.4 | |||||
VOL | Low-level output voltage | IOL = 2.4mA | 0.2 | 0.4 | V | ||
VOH | High-level output voltage | Except open-drain outputs(3); IOH = –400μA | VCC – 0.5 | V | |||
II(1XPD) | Power-down mode input current on pin X1/CLK | VI = 0V to VCC | 0.5 | 0.05 | 0.5 | μA | |
IIL(X1) | Low-level operating input current on pin X1/CLK | VI = 0V | 0 | μA | |||
IIH(X1) | HIgh-level operating input current on pin X1/CLK | VI = VCC | 130 | μA | |||
II | Input leakage current | VI = 0V to VCC, | All except input port pins | –0.5 | 0.05 | 0.5 | μA |
Input port pins(4) | –8 | –2 | 0.5 | ||||
IOZH | High-level output OFF current (3-state data bus) | VI = VCC | 0.5 | μA | |||
IOZL | Low-level output OFF current (3-state data bus) | VI = 0V | –0.5 | μA | |||
IODL | Low-level output current in OFF state (open drain) | VI = 0V | –0.5 | μA | |||
IODH | High-level output current in OFF state (open drain) | VI = VCC | 0.5 | μA | |||
ICC | Power supply current | CMOS input levels,(5) | Operating mode | 7 | 10 | mA | |
Power-down mode | 25 | 40 | μA |