SLLS890C August 2008 – April 2024 TL28L92
PRODUCTION DATA
BIT(S) | SYMBOL | DESCRIPTION |
---|---|---|
7 to 4 | – | Receiver clock select. The baud rate clock for the channel A receiver is as shown in Table 6-32, except as follows: 1110 = IP4 – 16× 1111 = IP4 – 1× The receiver clock is always a 16× clock except for CSRA[7:4] = 1111 |
3 to 0 | – | Transmitter clock select. The baud rate clock for the channel A transmitter is as shown in Table 6-32, except as follows: 1110 = IP3 – 16× 1111 = IP3 – 1× The transmitter clock is always a 16× clock except for CSRA[3:0] = 1111 |
CSR[7:4] | MR0[0] = 0 (NORMAL MODE) | MR0[0] = 1 (EXTENDED MODE I) | MR0[2] = 1 (EXTENDED MODE II) | |||
---|---|---|---|---|---|---|
CSR[3:0] | ACR[7] = 0 | ACR[7] = 1 | ACR[7] = 0 | ACR[7] = 1 | ACR[7] = 0 | ACR[7] = 1 |
0000 | 50 | 75 | 300 | 450 | 4,800 | 7,200 |
0001 | 110 | 110 | 110 | 110 | 880 | 880 |
0010 | 134.5 | 134.5 | 134.5 | 134.5 | 1,076 | 1,076 |
0011 | 200 | 150 | 1200 | 900 | 19.200 | 14.400 |
0100 | 300 | 300 | 1800 | 1800 | 28.800 | 28.800 |
0101 | 600 | 600 | 3600 | 3600 | 57.600 | 57.600 |
0110 | 1,200 | 1,200 | 7,200 | 7,200 | 115,200 | 115,200 |
0111 | 1,050 | 2,000 | 1,050 | 2,000 | 1,050 | 2,000 |
1000 | 2,400 | 2,400 | 14,400 | 14,400 | 57,600 | 57,600 |
1001 | 4,800 | 4,800 | 28,800 | 28,800 | 4,800 | 4,800 |
1010 | 7,200 | 1,800 | 7,200 | 1,800 | 57,600 | 14,400 |
1011 | 9,600 | 9,600 | 57,600 | 57,600 | 9,600 | 9,600 |
1100 | 38,400 | 19,200 | 230,400 | 115,200 | 38,400 | 19,200 |
1101 | Timer | Timer | Timer | Timer | Timer | Timer |
NORMAL RATE (BAUD) | ACTUAL 16× CLOCK (kHz) | ERROR (%) |
---|---|---|
50 | 0.8 | 0 |
75 | 1.2 | 0 |
110 | 1.759 | –0.069 |
134.5 | 2.153 | 0.059 |
150 | 2.4 0 | 0 |
200 | 3.2 | 0 |
300 | 4.8 | 0 |
600 | 9.6 | 0 |
1050 | 16.756 | –0.260 |
1200 | 19.2 | 0 |
1800 | 28.8 | 0 |
2000 | 32.056 | 0.175 |
2400 | 38.4 | 0 |
4800 | 76.8 | 0 |
7200 | 115.2 | 0 |
9600 | 153.6 | 0 |
19200 | 307.2 | 0 |
38400 | 614.4 | 0 |