SLLS890C August 2008 – April 2024 TL28L92
PRODUCTION DATA
Each receiver and transmitter has a 16 byte FIFO. These FIFOs may be configured to operate at a fill capacity of either 8 bytes or 16 bytes. The 8 byte or 16 byte mode is controlled by the MR0A[3] bit. A logic 0 value for this bit sets the 8-bit mode (the default); a logic 1 sets the 16 byte mode. MR0A bit 3 sets the FIFO size for both channels.
The FIFO fill interrupt level automatically follow the programming of the MR0A[3] bit. See Table 6-22 and Table 6-23.