SLVS004I April 1979 – August 2016 TL317
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input-to-output differential voltage, Vl – VO | 35 | V | ||
Operating virtual-junction temperature, TJ | 150 | °C | ||
Storage temperature range, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000(3) |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VI – VO | Input-to-output voltage differential | 2.5 | 35 | V | ||
IO | Output current | 2.5 | 100 | mA | ||
TJ | Operating virtual-junction temperature | TL317C | 0 | 125 | °C | |
TL317 | –40 | 125 | °C |
THERMAL METRIC(1) | TL317 | UNIT | ||||
---|---|---|---|---|---|---|
D (SOIC) | PW (TSSOP) | PS (SOP) | LP (TO-92) | |||
8 PINS | 8 PINS | 8 PINS | 3 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 109.9 | 170 | 115.3 | 157.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 58.8 | 51 | 67.1 | 81.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 58.5 | 101.5 | 64.4 | — | °C/W |
ψJT | Junction-to-top characterization parameter | 12.5 | 3.7 | 27.7 | 25.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 57.9 | 99.1 | 63.5 | 137.1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage regulation(2) | VI – VO = 5 V to 35 V | TJ = 25°C | 0.01% | 0.02% | V | |
IO = 2.5 mA to 100 mA | 0.02% | 0.05% | ||||
Ripple regulation | VO = 10 V, f = 120 Hz | 65 | dB | |||
VO = 10 V, 10-µF capacitor between ADJUSTMENT and ground |
66 | 80 | ||||
Output voltage regulation | VI = 5 V to 35 V, IO = 2.5 mA to 100 mA, TJ = 25°C |
VO ≤ 5 V | 25 | mV | ||
VO ≥ 5 V | 5 | mV/V | ||||
VI = 5 V to 35 V, IO = 2.5 mA to 100 mA |
VO ≤ 5 | 50 | mV | |||
VO ≥ 5 V | 10 | mV/V | ||||
Output voltage change with temperature | TJ = 0°C to 125°C | 10 | mV/V | |||
Output voltage long-term drift | After 1000 hours at TJ = 125°C and VI – VO = 35 V | 3 | 10 | mV/V | ||
Output noise voltage | f = 10 Hz to 10 kHz, TJ = 25°C | 30 | µV/V | |||
Minimum output current to maintain regulation | VI – VO = 35 | 1.5 | 2.5 | mA | ||
Peak output current | VI – VO ≤ 35 V | 100 | 200 | mA | ||
ADJUSTMENT current | 50 | 100 | µA | |||
Change in ADJUSTMENT current | VI – VO = 2.5 V to 35 V, IO = 2.5 mA to 100 mA | 0.2 | 5 | µA | ||
Reference voltage (output to ADJUSTMENT) |
IO = 2.5 mA to 100 mA, VI − VO = 5 V to 35 V, P ≤ rated dissipation |
1.2 | 1.25 | 1.3 | V |