The TL331B-Q1 and TL391B-Q1 devices are the next generation versions of the industry-standard TL331-Q1 comparator. These next generation devices provide outstanding value for cost-sensitive applications, with features including lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, dedicated ESD protection cells with improved negative input voltage handling. The TL331B-Q1 can drop-in replace both the TL331-Q1 "I" and "Q" versions. The TL391B-Q1 provides an alternate pinout of the TL331B-Q1. The TL331E-Q1 extends the temp range up to 150ºC, meeting AEC-Q100 Grade 0 temperature requirements.
This device consists of a single voltage comparator designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible if the difference between the two supplies is 2V to 36V and VCC is at least 1.5V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. To achieve wired-AND relationships, one can connect the output to other open-collector outputs.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
TL331B-Q1, TL391B-Q1, TL331-Q1, TL331E-Q1 | SOT-23 (5) | 2.90mm × 1.60mm |
Specification | TL331B-Q1TL391B-Q1 | TL331I-Q1 | TL331Q-Q1 | TL331E-Q1 | Units |
---|---|---|---|---|---|
Supply Voltage | 2 to 36 | 2 to 36 | 2 to 36 | 2 to 36 | V |
Total Supply Current (5V to 36V max) | 0.43 | 0.7 | 0.7 | 0.7 | mA |
Temperature Range | −40 to 125 | -40 to 85 | -40 to 125 | -40 to 150 | °C |
ESD (HBM) | 2000 | 2000 | 2000 | 2000 | V |
Offset Voltage (Max over temp) | ± 4 | ± 9 | ± 9 | ± 9 | mV |
Input Bias Current (typ / max) | 3.5 / 25 | 25 / 250 | 25 / 250 | 25 / 250 | nA |
Response Time (typ) | 1 | 1.3 | 1.3 | 1.3 | µsec |