SLVS969G october 2009 – august 2023 TL331-Q1 , TL331B-Q1 , TL391B-Q1
PRODMIX
For this design example, use the parameters listed in Table 8-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage Range | 0 V to VCC – 1.5 V |
Supply Voltage | 2 V to 36 V |
Logic Supply Voltage (RPULLUP Voltage) | 2 V to 36 V |
Output Current (VLOGIC/RPULLUP) | 1 µA to 4 mA |
Input Overdrive Voltage | 100 mV |
Reference Voltage | 2.5 V |
Load Capacitance (CL) | 15 pF |