SNOSDA4D June 2020 – November 2023 LM339LV , LM393LV , TL331LV , TL391LV
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | VS = 1.8 V and 5 V | –2 | ±0.4 | 2 | mV |
VOS | Input offset voltage | VS = 1.8 V and 5 V, TA = –40°C to +125°C | –3 | 3 | mV | |
dVIO/dT | Input offset voltage drift | VS = 1.8 V and 5 V, TA = –40°C to +125°C | ±1.5 | µV/°C | ||
POWER SUPPLY | ||||||
IQ | Quiescent current per comparator | VS = 1.8 V and 5 V, No Load, Output Low | 25 | 35 | µA | |
IQ | Quiescent current per comparator | VS = 1.8 V and 5 V, No Load, Output Low, TA = –40°C to +125°C | 50 | |||
PSRR | Power-supply rejection ratio | VS = 1.8 V to 5 V, TA = –40°C to +125°C | 70 | 80 | dB | |
INPUT BIAS CURRENT | ||||||
IB | Input bias current | VCM = VS/2 | 5 | pA | ||
IOS | Input offset current | VCM = VS/2 | 1 | pA | ||
INPUT CAPACITANCE | ||||||
CID | Input Capacitance, Differential | VCM = VS/2 | 2 | pF | ||
CIC | Input Capacitance, Common Mode | VCM = VS/2 | 3 | pF | ||
INPUT VOLTAGE RANGE | ||||||
VCM-Range | Common-mode voltage range | VS = 1.8 V and 5 V, TA = –40°C to +125°C | (GND) | (V+) | V | |
CMRR | Common-mode rejection ratio | VS = 5 V, (GND) < VCM < (V+), TA = –40°C to +125°C | 60 | 65 | dB | |
CMRR | Common-mode rejection ratio | VS = 1.8 V, (GND) < VCM < (V+), TA = –40°C to +125°C | 50 | 60 | dB | |
OPEN-LOOP GAIN | ||||||
AVD | Large signal differential voltage amplification | 50 | 200 | V/mV | ||
OUTPUT | ||||||
VOL | Voltage swing from GND | ISINK = 4 mA, TA = 25°C | 150 | 200 | mV | |
VOL | Voltage swing from GND | ISINK = 4 mA, TA = –40°C to +125°C | 300 | mV | ||
ILKG | Open-drain output leakage current | VPULLUP = (V+), TA = 25°C | 100 | pA | ||
ISC | Short-circuit current | VS = 5 V, Sinking | 60 | 100 | mA |