SLVS038J January 1989 – October 2024 TL2842 , TL2843 , TL2844 , TL2845 , TL3842 , TL3843 , TL3844 , TL3845
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC and VC(1) | Supply Voltage | 30 | V | |||
VI, RT/CT | Input Voltage | 0 | 5.5 | V | ||
VI, VFB and ISENSE | Input Voltage | 0 | 5.5 | V | ||
VO, OUTPUT | Output voltage | 0 | 30 | V | ||
VO, POWER GROUND(1) | Output voltage | –0.1 | 1 | V | ||
ICC | Supply current, externally limited | 25 | mA | |||
IO | Average output current | 200 | mA | |||
IO(ref) | Reference output current | –20 | mA | |||
fOSC | Oscillator frequency | 100 | 500 | kHz | ||
TA | Operating free-air temperature | TL284x | –40 | 85 | °C | |
TL384x | 0 | 70 |