SLVS610C August 2006 – October 2024
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TL284xB | TL384xB | UNIT | ||||
---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | |||
Voltage amplification(2)(3) | 2.85 | 3 | 3.15 | 2.85 | 3 | 3.15 | V/V | |
Current-sense comparator threshold(2) | COMP = 5 V | 0.9 | 1 | 1.1 | 0.9 | 1 | 1.1 | V |
Supply-voltage rejection ratio(2) | VCC = 12 V to 25 V | 70 | 70 | dB | ||||
Input bias current | –2 | –10 | –2 | –10 | μA | |||
Delay time to output | VFB = 0 V to 2 V | 150 | 300 | 150 | 300 | ns |