SNOSDB3E June 2020 – November 2023 LM339LV-Q1 , LM393LV-Q1 , TL331LV-Q1 , TL391LV-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUTPUT | ||||||
TPD-HL | Propagation delay time, high-to-low | VID = –10 mV; Delay from mid-point of input to mid-point of output (RP = 2.5 KΩ) | 600 | ns | ||
TPD-LH | Propagation delay time, low-to-high | VID = 10 mV; Delay from mid-point of input to mid-point of output (RP = 2.5 KΩ) | 600 | ns | ||
TFALL | 5V Output Fall Time, 80% to 20% | VID = –100 mV |
20 | ns | ||
FTOGGLE | 5V, Toggle Frequency | VID = 100 mV (RP = 2.5 KΩ) |
1 | MHz | ||
POWER ON TIME | ||||||
PON | Power on-time | VS = 1.8 V and 5 V, VCM = (GND), VID = –0.1 V, VPULL-UP = VS / 2, Delay from VS / 2 to VOUT = 0.1 x VS / 2 (RP = 2.5 KΩ) | 50 | µs |