SLVSDQ6A July 2018 – November 2018 TL431LI , TL432LI
PRODUCTION DATA.
For this design example, use the parameters listed in Table 1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage Range | 0 V to 5 V |
Input Resistance | 10 kΩ |
Supply Voltage | 24 V |
Cathode Current (Ik) | 5 mA |
Output Voltage Level | ~2 V – VSUP |
Logic Input Thresholds VIH/VIL | VL |