SLVSDQ6A July 2018 – November 2018 TL431LI , TL432LI
PRODUCTION DATA.
For this design example, use the parameters listed in Table 1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Supply Voltage (VI(BATT)) | 5 V |
Sink Current (IO) | 100mA |
Cathode Current (Ik) | 5 mA |