SGLS302G March 2005 – May 2020 TL431-Q1 , TL432-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Cathode voltage(2) | 37 | V | ||
Continuous cathode current | –100 | 150 | mA | |
Reference input current | Low | –50 | µA | |
High | 10 | mA | ||
Operating junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |