SGLS302G March 2005 – May 2020 TL431-Q1 , TL432-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The deviation parameters, VI(DEV) and II(DEV), are defined as the differences between the maximum and minimum values obtained over the recommended temperature range. The average full-range temperature coefficient of the reference voltage (αVref) is defined in Equation 1.
where
αVref can be positive or negative, depending on whether minimum VREF or maximum VREF, respectively, occurs at the lower temperature.
Example:
Maximum VREF = 2496 mV at 30°C, minimum VREF = 2492 mV at 0°C, VREF = 2495 mV at 25°C, ΔTA = 70°C for TL43x.
Because minimum VREF occurs at the lower temperature, the coefficient is positive.
The dynamic impedance is defined as |ZKA| = ΔVKA / ΔIKA.
When the device is operating with two external resistors, see Figure 21, the total dynamic impedance of the circuit is given by Equation 3.