SLVS543S August 2004 – May 2024 TL431 , TL432
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage Range | 0Vto 5V |
Input Resistance | 10kΩ |
Supply Voltage | 24V |
Cathode Current (Ik) | 5mA |
Output Voltage Level | ~2V– VSUP |
Logic Input Thresholds VIH/VIL | VL |