SNVSBA4A May 2019 – November 2019 TL431LI-Q1 , TL432LI-Q1
PRODUCTION DATA.
For this design example, use the parameters listed in Table 1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Reference Initial Accuracy | 1.0% |
Supply Voltage | 24 V |
Cathode Current (Ik) | 5 mA |
Output Voltage Level | 2.495 V–36 V |
Load Capacitance | 2 µF |
Feedback Resistor Values and Accuracy (R1 and R2) | 10 kΩ |