SNVSBA4A May 2019 – November 2019 TL431LI-Q1 , TL432LI-Q1
PRODUCTION DATA.
PARAMETER | TEST CIRCUIT | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
Vref | Reference Voltage | See Figure 14 | VKA = Vref, IKA = 1 mA | TL43xLIAx devices | 2470 | 2495 | 2520 | mV |
TL43xLIBx devices | 2483 | 2495 | 2507 | mV | ||||
VI(dev) | Deviation of reference input voltage over full temperature range (1) | See Figure 14 | VKA = Vref, IKA = 1 mA | TL43xLIxQ devices | 10 | 27 | mV | |
TL43xLIxE devices | 14 | 34 | mV | |||||
ΔVref / ΔVKA | Ratio of change in reference voltage to the change in cathode voltage | See Figure 15 | IKA = 1 mA | ΔVKA = 10 V - Vref | –1.4 | –2.7 | mV/V | |
ΔVKA = 36 V - 10 V | –1 | –2 | mV/V | |||||
Iref | Reference Input Current | See Figure 15 | IKA = 1 mA, R1 = 10kΩ, R2 = ∞ | 0.2 | 0.4 | µA | ||
II(dev) | Deviation of reference input current over full temperature range (1) | See Figure 15 | IKA = 1 mA, R1 = 10kΩ, R2 = ∞ | 0.1 | 0.3 | µA | ||
Imin | Minimum cathode current for regulation | See Figure 14 | VKA = Vref | 0.6 | mA | |||
Ioff | Off-state cathode current | See Figure 16 | VKA = 36 V, Vref = 0 | 0.1 | 1 | µA | ||
|ZKA| | Dynamic Impedance (2) | See Figure 14 | VKA = Vref, IKA = 1 mA to 15 mA | 0.3 | 0.75 | Ω |