SLVS074I January 1983 – July 2022 TL494
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | TL494C, TL494I | UNIT | ||
---|---|---|---|---|---|
MIN | TYP(2) | MAX | |||
Output voltage (REF) | IO = 1 mA | 4.75 | 5 | 5.25 | V |
Input regulation | VCC = 7 V to 40 V | 2 | 25 | mV | |
Output regulation | IO = 1 mA to 10 mA | 1 | 15 | mV | |
Output voltage change with temperature | ΔTA = MIN to MAX | 2 | 10 | mV/V | |
Short-circuit output current(3) | REF = 0 V | 25 | mA |