SLVS074I January 1983 – July 2022 TL494
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 7 | 40 | V | |
VI | Amplifier input voltage | –0.3 | VCC – 2 | V | |
VO | Collector output voltage | 40 | V | ||
Collector output current (each transistor) | 200 | mA | |||
Current into feedback terminal | 0.3 | mA | |||
fOSC | Oscillator frequency | 1 | 300 | kHz | |
CT | Timing capacitor | 0.47 | 10000 | nF | |
RT | Timing resistor | 1.8 | 500 | kΩ | |
TA | Operating free-air temperature | TL494C | 0 | 70 | °C |
TL494I | –40 | 85 |