CT = 0.01 μF, RT = 12 kΩ (see Figure 8-1)| PARAMETER | TEST CONDITIONS(1) | TL494C, TL494I | UNIT |
|---|
| MIN | TYP(2) | MAX |
|---|
| Frequency | | | 10 | | kHz |
| Standard deviation of frequency(3) | All values of VCC, CT, RT, and TA constant | | 100 | | Hz/kHz |
| Frequency change with voltage | VCC = 7 V to 40 V, TA = 25°C | | 1 | | Hz/kHz |
| Frequency change with temperature(4) | ΔTA = MIN to MAX | | | 10 | Hz/kHz |
(1) For conditions shown as MIN or MAX, use the appropriate value specified under recommended operating conditions.
(2) All typical values, except for parameter changes with temperature, are at TA = 25°C.
(3) Standard deviation is a measure of the statistical distribution about the mean as derived from the formula:
(4) Temperature coefficient of timing capacitor and timing resistor are not taken into account.