SLVS074I January 1983 – July 2022 TL494
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
Collector off-state current | VCE = 40 V, VCC = 40 V | 2 | 100 | μA | ||
Emitter off-state current | VCC = VC = 40 V, VE = 0 | –100 | μA | |||
Collector-emitter saturation voltage | Common emitter | VE = 0, IC = 200 mA | 1.1 | 1.3 | V | |
Emitter follower | VO(C1 or C2) = 15 V, IE = –200 mA | 1.5 | 2.5 | |||
Output control input current | VI = Vref | 3.5 | mA |