SLVS581B September 2006 – June 2015 TL5209
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADJ/BYP | 4 | I | Adjust/Bypass pin, forces a constant voltage of 1.242 V to allow for adjusting the output voltage with external resistors. A bypass capacitance can be used on this pin to slow down the ramp up of the output voltage. |
EN | 1 | I | Control input, active high |
GND | 5-8 | - | Ground |
IN | 2 | I | Input voltage |
OUT | 3 | O | Output voltage |