SGLS380I September 2008 – May 2024 TL720M05-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
Use the parameters listed in Table 8-1 for this design example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 4V to 40V |
Output voltage | 5V |
Output current rating | 400mA |
Output capacitor range | 10μF to 200μF |