SGLS380I September 2008 – May 2024 TL720M05-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The TL720M05-Q1 is a low-dropout linear regulator (LDO) with improved transient performance that allows for quick response to changes in line or load conditions. The device also features a novel output overshoot reduction feature (new chip) that minimizes output overshoot during cold-crank conditions.
During normal operation, the device has a tight DC accuracy (new chip) of ±1.15% over line, load, and temperature. The increased accuracy allows for the powering of sensitive analog loads or sensors.
The TL720M05-Q1 has overtemperature protection and overcurrent protection during a load-short or fault condition on the output.