4 Revision History
Changes from Revision * (March 2019) to Revision A (August 2021)
- Updated the numbering format for tables, figures, and cross-references
throughout the documentGo
- Added package mass to Device Information table and removed
automotive applications from the Description sectionGo
- Removed MIN and MAX values for SENSE input current [25°C] in the
Electrical Characteristics sectionGo
- Changed MIN value for SENSE input current [–55°C to 125°C], From 1.5
μA : To 1 μA, in the Electrical Characteristics sectionGo
- Changed MIN value for Timing-capacitor charge current [25°C], From
11 μA : To 8 μA, in the Electrical Characteristics
sectionGo
- Added more variables to the tpo equation in the Output
Pulse-Duration Setting sectionGo
- Added equations to demonstrate an example calculation in the
Detailed Design Procedure sectionGo