SLVSF13A March 2019 – August 2021 TL7700-SEP
PRODUCTION DATA
The TL7700-SEP is a bipolar integrated circuit designed for use as a reset controller in microcomputer and microprocessor systems. The SENSE voltage can be set to any value greater than 0.5 V using two external resistors.
Circuit function is very stable, with supply voltage in the 1.8-V to 40-V range. Minimum supply current allows use with AC line operation and portable battery operation. The TL7700-SEP device is designed for operation from –55°C to 125°C.
PART NUMBER(1) | PACKAGE | SIZE AND MASS (NOM)(2) |
---|---|---|
V62/19602 | TSSOP (8) | 3.00 mm × 4.40
mm Mass = 39.47 mg |